IESNA:LM-63-2002
[TEST]P1344261
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20W2N902750DE010 E3CA301MW_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 3500K CCT AND, 90CRI , E3CA301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]855
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
29.5 44.2 67.5 110.9 210.2 578.7 1335.7 2617.2 3921.9 4371
4772 5049.7 5356.9 5617.5 5786.6 5962.7 6063.6 6095.4 6036.4 5907.6
5737.8 5482.6 5224.3 4926.4 4637.8 4219 3726.4 3145.4 2652.9 1390.8
597.3 151.3 65.2 24 7.8 1.6 0.8 0.8 0.8 0.8
0.8 0.8 0 0 0 0 0 0 0
29.5 44.2 69 110.1 214.9 603.5 1397 2567.5 3877.7 4356.3
4683.6 5009.4 5305.7 5537.6 5743.2 5882.8 5976.7 5986 5924.7 5813
5644.7 5429 5156.8 4886.1 4575.8 4124.3 3682.2 3144.6 2561.3 1383.1
601.2 145.1 63.6 24.8 7.8 1.6 0.8 0.8 0.8 0.8
0.8 0 0 0 0 0 0 0 0
29.5 43.4 68.3 108.6 211 564.7 1318.7 2524.9 3780.7 4197.2
4598.3 4928.7 5187.8 5398 5564 5706.7 5777.3 5791.3 5740.1 5634.6
5469.4 5271.6 5046.6 4713.1 4378.8 3983.9 3487.5 2958.5 2446.5 1315.6
554.6 143.5 62.1 25.6 7.8 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0 0 0 0 0 0 0
29.5 43.4 68.3 109.4 210.2 546.1 1324.1 2452.7 3623.2 4100.3
4454.8 4766.6 4998.5 5194 5342.2 5451.5 5508.9 5518.2 5474 5367.8
5228.1 5041.2 4794.5 4511.4 4165.4 3759 3261 2794.8 2241 1161.2
531.3 148.9 62.1 24.8 8.5 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
29.5 42.7 67.5 107 196.2 535.2 1258.9 2320.1 3454.1 3839.7
4195.7 4509.1 4738.7 4910.1 5038.1 5121.9 5176.2 5189.4 5147.5 5054.4
4909.3 4722.4 4451.7 4167 3831.1 3368 2937.5 2478.3 1998.2 1025.5
478.6 148.9 58.2 24.8 8.5 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0 0 0 0 0 0 0
29.5 43.4 68.3 105.5 195.5 493.3 1139.5 2144.8 3194.3 3591.4
3925.8 4191.8 4425.3 4586.6 4704.5 4781.3 4824 4827.1 4788.3 4697.6
4549.4 4337.6 4067.7 3774.5 3406.8 3006.6 2594.7 2169.6 1736 871.1
414.2 144.3 55.8 24 9.3 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
29.5 41.9 66.7 103.9 186.2 475.5 1034.8 1919.1 2925.9 3281.9
3581.3 3828.8 4011.1 4170.1 4279.5 4341.5 4377.2 4371.8 4321.4 4207.3
4051.4 3842 3568.9 3278.8 2917.4 2559.8 2152.5 1770.9 1386.9 692.7
349.8 129.5 52 24 9.3 2.3 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
29.5 42.7 65.2 103.2 173 429.7 944.8 1690.2 2582.3 2914.3
3194.3 3423.9 3609.3 3728.7 3820.3 3864.5 3878.4 3858.3 3791.6 3682.2
3511.5 3307.5 3026 2752.1 2422.5 2100.6 1763.1 1431.1 1120.1 577.1
291.7 121.8 47.3 23.3 9.3 2.3 0 0.8 0.8 0.8
0.8 0.8 0 0 0 0 0 0 0
29.5 42.7 63.6 98.5 161.3 385.5 838.5 1492.4 2249.5 2539.6
2787.8 2995.7 3143.9 3247 3313.7 3337 3332.4 3291.2 3218.3 3094.2
2948.4 2740.5 2486.9 2191.3 1936.1 1622 1338.1 1104.6 857.1 451.5
249.8 112.5 43.4 20.9 9.3 3.1 0 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0
29.5 41.9 63.6 96.2 155.1 352.2 731.5 1285.3 1937.7 2170.4
2377.5 2524.1 2647.4 2730.4 2768.4 2770 2745.9 2687 2602.4 2489.2
2320.1 2132.4 1922.2 1687.9 1468.4 1231 1027.8 827.7 667.1 367.7
202.5 103.2 38.8 18.6 8.5 3.1 0 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0 0 0 0 0
29.5 38 50.4 65.9 86.9 110.1 157.5 219.5 262.2 269.2
269.9 267.6 261.4 255.2 245.1 232.7 218 200.9 185.4 167.5
149.7 134.2 119.5 104.7 89.2 72.1 55.1 42.7 33.4 20.9
12.4 7 3.1 1.6 0 0 0 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0
29.5 34.1 38 41.1 42.7 43.4 42.7 38.8 33.4 31.8
29.5 27.1 24.8 23.3 21.7 19.4 17.8 15.5 13.2 10.9
9.3 7.8 7 6.2 4.7 3.9 3.1 2.3 2.3 0.8
0 0 0 0 0.8 0.8 1.6 1.6 1.6 2.3
2.3 2.3 2.3 1.6 1.6 1.6 1.6 1.6 0
29.5 30.3 27.9 25.6 22.5 19.4 16.3 13.2 10.9 9.3
8.5 7.8 7 6.2 5.4 4.7 3.9 3.1 2.3 2.3
1.6 1.6 1.6 1.6 0.8 0.8 0.8 0 0 0
0.8 0.8 0.8 1.6 1.6 1.6 2.3 2.3 3.1 3.1
3.1 3.1 3.1 2.3 2.3 2.3 2.3 2.3 0
29.5 25.6 20.9 17.1 14 10.1 7.8 4.7 3.1 2.3
1.6 1.6 0.8 0.8 0.8 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8 0.8 0.8 1.6 2.3 3.1 3.1 3.1
3.1 2.3 2.3 2.3 1.6 1.6 1.6 1.6 0
29.5 21.7 17.1 12.4 9.3 6.2 3.1 0.8 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.8 0.8 1.6 2.3 2.3 3.1 3.1 3.1
3.1 3.1 2.3 1.6 1.6 0.8 0.8 0.8 0
29.5 20.9 15.5 10.9 7 3.9 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.8 0.8 1.6 2.3 3.1 3.1 3.9 3.9 3.9 3.9
3.9 3.1 3.1 2.3 2.3 1.6 0.8 0 0
29.5 20.2 14.7 10.1 7 3.9 0.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.8 1.6 2.3 2.3 3.1 3.9 3.9 4.7 4.7 4.7
3.9 3.9 3.1 2.3 2.3 1.6 0.8 0.8 0
